151 Results
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Turn-to-release function, Red, yellow, RAL 3000, big pack
Joystick, momentary, vertical, adapter, 1 normally open
Housing, Emergency stop/emergency switching off pushbutton, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 1 NC, 1 N/O, Cage Clamp, Red (RAL 3000), Yellow
Mushroom actuator, RMQ-Titan, Mushroom, momentary, Mushroom white, Button plate white/blank, Bezel: titanium
Contact element, 1N/O+1N/C, front mount, screw connection
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 2 NC, Red (RAL 3000), yellow
Pushbutton combination, inside the enclosure, OFF, on +indicator light, emergency switching off, asi
Illuminated selector switch actuator, RMQ-Titan, maintained, 3 positions, green, Blister pack for hanging