United Kingdom English
EATON
SWITCH DISCONNECTORS & CAM SWITCHES
QSA, LPC and PHM Switch-disconnector fuses
30 Results
Fuse switch-disconnector, PHM, 16 A, service distribution board mounting, 1 pole, 16A fuse integrated
Fuse switch-disconnector, LPC, 50 A, service distribution board mounting, 1 pole, DIII
Fuse switch-disconnector, PHM, 25 A, service distribution board mounting, 1 pole, DII
Fuse switch-disconnector, LPC, 25 A, service distribution board mounting, 2 pole, DII
Fuse switch-disconnector, LPC, 35 A, service distribution board mounting, 3 pole, DIII
Fuse switch-disconnector, 3P + N (switched), rear mounting, 100 A, NH000/NH00
Fuse switch-disconnector, 3P + N (solid), rear mounting, 160 A, NH000/NH00
Fuse switch-disconnector, 3P + N (switched), rear mounting, 160 A, NH000/NH00
Fuse switch-disconnector, 3P + N (solid), rear mounting, 630 A, NH3
Fuse switch-disconnector, 3P + N (switched), rear mounting, 630 A, NH3
Fuse switch-disconnector, 3P + N (solid), rear mounting, 63 A, NH000/NH00
Switch disconnector, low voltage, 630 A, AC 690 V, NH3, AC22B, 3P, IEC, 60 mm busbar mounting, top/bottom cable terminals
Fuse switch-disconnector, 3P + N (solid), rear mounting, 100 A, NH000/NH00
Fuse switch-disconnector, 3P + N (solid), rear mounting, 250 A, NH1/NH2
Fuse switch-disconnector, 3P + N (switched), rear mounting, 250 A, NH1/NH2
Fuse switch-disconnector, 3P + N (solid), rear mounting, 400 A, NH1/NH2