United Kingdom English
EATON
CIRCUIT BREAKERS
EAM xPole Residual Current Circuit Breaker
74 Results
Residual current circuit-breaker; 100 A; 2-pole; 30mA; Type AC
Residual current circuit-breaker; 100 A; 2-pole; 300mA; Type AC
Residual current circuit-breaker; 100 A; 2-pole; 100mA; Type AC
Residual current circuit-breaker; 100 A; 2-pole; 30mA; Type AC
Residual current circuit-breaker; 100 A; 2-pole; 300mA; Type AC
Residual current circuit-breaker; 100 A; 4pole; 30mA; Type AC
Residual current circuit-breaker; 100 A; 4pole; 300mA; Type S
Residual current circuit-breaker; 16 A; 2-pole; 30mA; Type AC
Residual current circuit-breaker; 25 A; 2-pole; 300mA; Type S
Residual current circuit-breaker; 25 A; 2-pole; 100mA; Type AC
Residual current circuit-breaker; 25 A; 4pole; 30mA; Type AC
Residual current circuit-breaker; 25 A; 4pole; 300mA; Type AC
Residual current circuit-breaker; 25 A; 4pole; 100mA; Type AC
Residual current circuit-breaker; 25 A; 4pole; 100mA; Type S
Residual current circuit-breaker; 40 A; 2-pole; 30mA; Type AC
Residual current circuit-breaker; 40 A; 2-pole; 300mA; Type AC
Residual current circuit-breaker; 40 A; 2-pole; 100mA; Type S
Residual current circuit-breaker; 40 A; 2-pole; 30mA; Type AC
Residual current circuit-breaker; 40 A; 2-pole; 300mA; Type AC
Residual current circuit-breaker; 40 A; 2-pole; 300mA; Type S