United Kingdom English
EATON
CIRCUIT BREAKERS
FRCmM-NA xEffect Residual Current Circuit Breaker
24 Results
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 40 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 63 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 40 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 63 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 16 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 4 Pole, Rated current In: 25 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 4 Pole, Rated current In: 16 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 4 Pole, Rated current In: 25 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 16 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 25 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 16 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 25 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 25 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 40 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 2 pole, Rated current In: 63 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 4 Pole, Rated current In: 16 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 4 Pole, Rated current In: 25 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 4 Pole, Rated current In: 40 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 4 Pole, Rated current In: 63 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.03 A, Switchgear for industrial and advanced commercial applications
Residual current circuit-breaker FRCmM, 4 Pole, Rated current In: 16 A, Rated short-circuit strength Icn: 10 with back-up fuse kA, Rated fault current IΔN: 0.3 A, Switchgear for industrial and advanced commercial applications