United Kingdom English
EATON
FUSES AND FUSE HOLDERS
Bussmann series medium voltage oil fuses
64 Results
Oil fuse-link, medium voltage, 10 A, AC 17.5 kV, 35 kA, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, 16 A, AC 17.5 kV, 35 kA, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 25 A, AC 17.5 kV, 35 kA, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 40 A, AC 17.5 kV, 35 kA, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 31.5 A, AC 12 kV, 40 kA, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 6.3 A, AC 12 kV, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 31.5 A, AC 12 kV, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 20 A, AC 15.5 kV, 40 kA, BS2692 F01, 63.5 x 254 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 25 A, AC 15.5 kV, 40 kA, BS2692 F01, 63.5 x 254 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 50 A, AC 15.5 kV, 40 kA, BS2692 F01, 63.5 x 254 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 71 A, AC 15.5 kV, 40 kA, BS2692 F02, 63.5 x 359 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 80 A, AC 15.5 kV, 40 kA, BS2692 F02, 63.5 x 359 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 100 A, AC 15.5 kV, 40 kA, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 6.3 A, AC 24 kV, 25 kA, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 200 A, AC 3.6 kV, 50 kA, 2.5", 64 x 254 mm, back-up, BS, with striker
Oil fuse-link, medium voltage, 100 A, AC 3.6 kV, 50 kA, BS2692 F02, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 31.5 A, AC 7.2 kV, 45 kA, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 71 A, AC 7.2 kV, 45 kA, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 80 A, AC 7.2 kV, 40 kA, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight
Oil fuse-link, medium voltage, 125 A, AC 3.6 kV, 50 kA, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker, oil-tight