United Kingdom English
EATON
FUSES AND FUSE HOLDERS
Bussmann series medium voltage oil fuses
102 Results
Oil fuse-link, medium voltage, 20 A, AC 15.5 kV, BS2692 F01, 63.5 x 254 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 25 A, AC 15.5 kV, BS2692 F01, 63.5 x 254 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 50 A, AC 15.5 kV, BS2692 F01, 63.5 x 254 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 71 A, AC 15.5 kV, BS2692 F02, 63.5 x 359 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 80 A, AC 15.5 kV, BS2692 F02, 63.5 x 359 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 100 A, AC 15.5 kV, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 40 A, AC 24 kV, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 6.3 A, AC 24 kV, BS2692 F02, 359 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 200 A, AC 3.6 kV, 64 x 254 mm, back-up, BS, with striker
Oil fuse-link, medium voltage, 125 A, AC 3.6 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 20 A, AC 3.6 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 200 A, AC 3.6 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 100 A, AC 3.6 kV, BS2692 F02, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 250 A, AC 3.6 kV, BS2692 F02, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 3.15 A, AC 36 kV, 25.4 x 359 mm, back-up, BS, style 22 tags
Oil fuse-link, medium voltage, 3.15 A, AC 36 kV, 25.4 x 359 mm, back-up, BS, style A tags
Oil fuse-link, medium voltage, 100 A, AC 7.2 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 20 A, AC 7.2 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 31.5 A, AC 7.2 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker
Oil fuse-link, medium voltage, 71 A, AC 7.2 kV, BS2692 F01, 254 x 63.5 mm, back-up, BS, IEC, ESI, with striker