140 Results
Air fuse-link, medium voltage, 3 A, AC 11.5 kV
Air fuse-link, medium voltage, 31.5 A, AC 12 kV
Air fuse-link, medium voltage, 250 A, AC 12 kV, 20 kA, 76 x 442 mm, back-up, BS, with striker, Double barrel fuse link
Air fuse-link, medium voltage, 31.5 A, AC 12 kV, 40 kA, 51 x 359 mm, back-up, BS, with striker
Air fuse-link, 25 A, AC 12 kV, 2", 359 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 31.5 A, AC 12 kV, 40 kA, BS TA3, 461 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 35.5 A, AC 12 kV, 40 kA, BS TA3, 461 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 6.3 A, AC 12 kV, 40 kA, BS TA3, 461 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 22.4 A, AC 12 kV, 40 kA, 441 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 35.5 A, AC 12 kV, 40 kA, 441 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 6.3 A, AC 12 kV, 40 kA, 441 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 31.5 A, AC 12 kV, 40 kA, 51 x 359 mm, back-up, BS, no striker
Air fuse-link, 50 A, AC 12 kV, 2", 51 x 359 mm, back-up, BS, no striker
Air fuse-link, medium voltage, 31.5 A, AC 12 kV, 40 kA, 359 x 76.2 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 100 A, AC 12 kV, 3", 76 x 461 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 10 A, AC 15.5 kV, 200 kA, 565 x 76.2 mm, back-up, BS
Air fuse-link, medium voltage, 3 A, AC 15.5 kV, 200 kA, 565 x 76.2 mm, back-up, BS
Air fuse-link, medium voltage, 6.3 A, AC 24 kV, 12 kA, 2", 51 x 565 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 3.15 A, AC 24 kV, 12 kA, 2", 51 x 565 mm, back-up, BS, no striker