United Kingdom English
EATON
FUSES AND FUSE HOLDERS
Bussmann series low voltage cylindrical fuse holders
8 Results
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 1P, IEC, with indicator, replaces CH141BI
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 1P, IEC, replaces CH141B
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 2P, IEC, replaces CH142B
Fuse holder, low voltage, 32 A, AC 690 V, 10 x 38 mm, neutral only, IEC, DIN rail, Solid link
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 1P, IEC, with microswitch, replaces CH141BMS-F
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 3P, IEC, replaces CH143B
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 1P, IEC, UL
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 3P, IEC, UL