5 Results
Fuse-link, low voltage, 0.25 A, AC 690 V, 120 kA, 14 x 51 mm, aM, IEC
Fuse-link, low voltage, 0.5 A, AC 690 V, 120 kA, 14 x 51 mm, aM, IEC
Fuse-link, low voltage, 0.5 A, AC 500 V, 120 kA, 10 x 38 mm, gL/gG, IEC
Fuse-link, low voltage, 0.25 A, AC 500 V, 120 kA, 10 x 38 mm, aM, IEC
Fuse-link, low voltage, 0.5 A, AC 500 V, 120 kA, 10 x 38 mm, aM, IEC