United Kingdom English
EATON
FUSES AND FUSE HOLDERS
Bussmann series low voltage NH Fuse bases and NH gear
95 Results
Fuse rail, 160 A, AC 690 V, NH00, 3P, IEC, 100 mm busbar mounting, S-bridge clamps
Fuse rail, low voltage, 160 A, AC 690 V, NH00, 3P, IEC, 100 mm busbar mounting, V-terminals without V-clamps
Fuse rail, low voltage, 160 A, AC 690 V, NH00, 3P, IEC, 100 mm busbar mounting, V-clamps
Fuse rail, low voltage, 160 A, AC 690 V, NH00, 3P, IEC, 185 mm busbar mounting, S-bridge clamps
Fuse rail, low voltage, 160 A, AC 690 V, NH00, 3P, IEC, 185 mm busbar mounting, V-clamps
Fuse rail, low voltage, 250 A, AC 690 V, NH1, 3P, IEC, 185 mm busbar mounting, M10 screws with pressed nuts
Fuse rail, low voltage, 400 A, AC 690 V, NH1, NH2, 3P, IEC, 185 mm busbar mounting, M10 screws with pressed nuts
Fuse rail, low voltage, 630 A, AC 690 V, NH3, 3P, IEC, 185 mm busbar mounting, V-clamps
Switch disconnector, low voltage, 160 A, AC 690 V, NH000, AC21B, 3P, IEC, bottom cable terminal, lug terminals
Switch disconnector, low voltage, 160 A, AC 690 V, NH000, AC21B, 3P, IEC, bottom cable terminal, S-bridge clamp
Switch disconnector, low voltage, 160 A, AC 690 V, NH000, AC21B, 3P, IEC, top cable terminal, lug terminals
Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC23B, 3P, IEC, top cable terminal, frame clamps
Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC23B, 3P, IEC, 60 mm busbar mounting, bottom cable terminals
Switch disconnector, low voltage, 160 A, AC 690 V, NH00, AC23B, 3P, IEC, S-bridge clamps, lengthened terminal shrouds
Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 60 mm busbar mounting, bottom cable terminals, V-clamps
Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 60 mm busbar mounting, bottom cable terminals, S-bridge clamps
Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 60 mm busbar mounting, bottom cable terminals, V-clamps
Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 60 mm busbar mounting, top cable terminals, S-bridge clamps
Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, bottom cable terminals, M10 screws
Switch disconnector, low voltage, 250 A, AC 690 V, NH1, AC23B, 3P, IEC, 100 mm busbar mounting, bottom cable terminals, V-clamps