8 Results
Fuse-link, low voltage, 125 A, AC 500 V, 50 kA, D5, 56 x 46 mm, gR, DIN, IEC
Fuse base, low voltage, 63 A, AC 400 V, D02, 3P, IEC
Gauge piece, low voltage, 10 A, AC 500 V, D2, IEC, colour-coded
Fuse base, low voltage, 63 A, AC 400 V, D02, 1P, IEC
Fuse base, 63 A, AC 400 V, D02, 3P, IEC
Fuse-link, 10 A, AC 500 V, 50 kA, D1, 13.2 x 6 mm, gR, IEC, fast-acting
Fuse-link, low voltage, 160 A, AC 500 V, 50 kA, D5, 56 x 46 mm, gR, DIN, IEC, fast-acting