United Kingdom English
EATON
FUSES AND FUSE HOLDERS
Bussmann series high speed square body fuses
200 Results
Fuse-link, high speed, 2000 A, AC 550 V, 200 kA, size 3, 76 x 92 x 53 mm, aR, IEC, UL, type K indicator
Fuse-link, high speed, 800 A, AC 1250 V, 200 kA, size 3, 76 x 92 x 91 mm, aR, IEC, UL, square body with flush end contacts
Fuse-link, high speed, 1100 A, AC 1250 V, 200 kA, size 3, 76 x 92 x 91 mm, aR, IEC, UL, type K indicator
Fuse-link, 700 A, AC 1250 V, 100 kA, size 3, 76 x 92 x 159 mm, aR, IEC, UL, type K indicator, US style
Fuse-link, 1800 A, AC 1250 V, 125 kA, 2 x size 3, 74 x 52 x 167 mm, aR, IEC, type K indicator
Fuse-link, high speed, 500 A, AC 690 V, 200 kA, DIN 3, aR, DIN, IEC, type T indicator, live gripping lugs
Fuse-link, high speed, 550 A, AC 690 V, 200 kA, DIN 3, aR, DIN, IEC, type T indicator, live gripping lugs
Fuse-link, high speed, 700 A, AC 690 V, 200 kA, DIN 3, aR, DIN, IEC, type T indicator, live gripping lugs
Fuse-link, high speed, 800 A, AC 690 V, 200 kA, DIN 3, aR, DIN, IEC, type T indicator, live gripping lugs
Fuse-link, high speed, 900 A, AC 690 V, 200 kA, DIN 3, aR, DIN, IEC, type T indicator, live gripping lugs
Fuse-link, high speed, 1000 A, AC 690 V, 200 kA, DIN 3, aR, DIN, IEC, type T indicator, live gripping lugs
Fuse-link, high speed, 1100 A, AC 1000 V, 200 kA, size 4, 100 x 133 x 90 mm, aR, IEC, type K indicator
Fuse-link, high speed, 1700 A, AC 1000 V, 200 kA, size 4, 100 x 133 x 90 mm, aR, IEC, type K indicator
Fuse-link, high speed, 2100 A, AC 1500 V, 100 kA, size 4, 120 x 105 x 119 mm, aR, IEC, type K indicator
Fuse-link, high speed, 1250 A, AC 690 V, size 3, 76 x 76 x 150 mm, aR, IEC, single indicator
Fuse-link, 1600 A, AC 690 V, size 3, 76 x 76 x 150 mm, aR, IEC, single indicator
Fuse-link, high speed, 1000 A, AC 1000 V, DIN 3, 90 x 75 x 150 mm, aR, DIN, IEC, single indicator, live gripping lugs
Fuse-link, high speed, 400 A, AC 1250 V, 100 kA, size 1, 53 x 69 x 74 mm, aR, IEC, UL, type K indicator
Fuse-link, high speed, 500 A, AC 690 V, 200 kA, size 1, aR, IEC, UL, square body with flush end contacts
Fuse-link, high speed, 700 A, AC 690 V, 200 kA, size 1, aR, IEC, UL, square body with flush end contacts