United Kingdom English
EATON
36 Results
DC switch disconnector, 80 A, 2 pole, 1 N/O, 1 N/C, with grey knob, service distribution board mounting
DC switch disconnector, 80 A, 2 pole, 1 N/O, 1 N/C, with grey knob, rear mounting
DC switch disconnector, 125 A, 2 pole, with grey knob, rear mounting
DC switch disconnector, 160 A, 2 pole, 2 N/O, 2 N/C, Without rotary handle and drive shaft, rear mounting
DC switch disconnector, 160 A, 2 pole, with grey knob, rear mounting
DC switch disconnector, 200 A, 2 pole, with grey knob, rear mounting
DC switch disconnector, 250 A, 2 pole, 2 N/O, 2 N/C, with grey knob, service distribution board mounting
DC switch disconnector, 400 A, 2 pole, 2 N/O, 2 N/C, with grey knob, service distribution board mounting
DC switch disconnector, 630 A, 2 pole, 2 N/O, 2 N/C, with grey knob, service distribution board mounting
DC switch disconnector, 630 A, 2 pole, 2 N/O, 2 N/C, Without rotary handle and drive shaft, rear mounting
DC switch disconnector, 630 A, 2 pole, with grey knob, rear mounting
DC switch disconnector, 800 A, 2 pole, 1 N/O, 1 N/C, with grey knob, service distribution board mounting
DC switch disconnector, 800 A, 2 pole, 1 N/O, 1 N/C, with grey knob, rear mounting
DC switch disconnector, 1000 A, 2 pole, 1 N/O, 1 N/C, with grey knob, rear mounting
DC switch disconnector, 1250 A, 2 pole, 1 N/O, 1 N/C, with grey knob, rear mounting
DC switch disconnector, 63 A, 2 pole, 1 N/O, 1 N/C, with grey knob, service distribution board mounting
DC switch disconnector, 63 A, 2 pole, 1 N/O, 1 N/C, Without rotary handle and drive shaft, rear mounting
DC switch disconnector, 63 A, 2 pole, 1 N/O, 1 N/C, with grey knob, rear mounting
DC switch disconnector, 80 A, 2 pole, 1 N/O, 1 N/C, Without rotary handle and drive shaft, rear mounting
DC switch disconnector, 100 A, 2 pole, 2 N/O, 2 N/C, with grey knob, service distribution board mounting