163 Results
Contactor, 3 pole, 380 V 400 V 3 kW, 1 N/O, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 3 kW, 1 NC, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 NC, RDC 24: 24 - 27 V DC, DC operation, Spring-loaded terminals
Contactor, 3 pole, 380 V 400 V 11 kW, 1 N/O, RDC 24: 24 - 27 V DC, DC operation, Spring-loaded terminals
Contactor, 3 pole, 380 V 400 V 18.5 kW, RDC 24: 24 - 27 V DC, DC operation, Spring-loaded terminals
Contactor, 3 pole, 380 V 400 V 22 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation, Spring-loaded terminals
Contactor, 3 pole, 380 V 400 V 22 kW, RDC 24: 24 - 27 V DC, DC operation, Spring-loaded terminals
Contactor, 3 pole, 380 V 400 V 55 kW, RAC 240: 190 - 240 V 50/60 Hz, AC operation, Spring-loaded terminals
Contactor, 3 pole, 380 V 400 V 55 kW, RDC 24: 24 - 27 V DC, DC operation, Spring-loaded terminals
Contactor, 3 pole, 380 V 400 V 4 kW, 1 N/O, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals
Contactor, 4 pole, AC operation: 32 A, 1 NC, 24 V 50/60 Hz, Screw terminals
Contactor, 380 V 400 V 7.5 kW, 2 N/O, 2 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals
Contactor, 380 V 400 V 7.5 kW, 2 N/O, 2 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals
Contactor, 380 V 400 V 15 kW, 2 N/O, 2 NC, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals
Contactor, 380 V 400 V 3 kW, 2 N/O, 2 NC, 24 V DC, DC operation, Screw terminals
Contactor, 380 V 400 V 4 kW, 2 N/O, 2 NC, 24 V DC, DC operation, Screw terminals
Contactor, 380 V 400 V 5.5 kW, 2 N/O, 2 NC, 24 V DC, DC operation, Screw terminals
Contactor, 380 V 400 V 7.5 kW, 2 N/O, 2 NC, RDC 24: 24 - 27 V DC, DC operation, Screw terminals