United Kingdom English
EATON
1522 Results
Reversing wiring kit DILM7 to DILM15
Reversing wiring kit DILM17 to DILM38
Wiring kit, three-pointed star for DILM7-15
Replacement coil, Tool-less plug connection, 208 V 60 Hz, AC, For use with: DILM17, DILM25, DILM32, DILM38
Replacement coil, Tool-less plug connection, 600 V 60 Hz, AC, For use with: DILM17, DILM25, DILM32, DILM38
Replacement coil, Tool-less plug connection, 208 V 60 Hz, AC, For use with: DILM40, DILM50, DILM65, DILM72
Replacement coil, Tool-less plug connection, 600 V 60 Hz, AC, For use with: DILM40, DILM50, DILM65, DILM72
Auxiliary contact module, 4 pole, Ith= 16 A, 2 N/O, 2 NC, Front fixing, Screw terminals, DILM40 - DILM170, XHIA
Auxiliary contact module, 4 pole, Ith= 16 A, 2 N/O, 2 NC, Front fixing, Spring-loaded terminals, DILMC40 - DILMC150, XHIA
Paralleling link, DILM80 to DILM150
Replacement coil, RAC 500: 250 - 500 V 40-60 Hz/DC on request, AC operation, For use with: DILM580, DILM650, DILM750, DILM820, DILM1000
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, 24 V 50 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, 48 V 50 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, 208 V 60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, 220 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, 380 V 50 Hz, 440 V 60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, 400 V 50 Hz, 440 V 60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, 24 V 50/60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, 380 V 50/60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, TVC200: 200 V 50 Hz/200-220 V 60 Hz, AC operation, Screw terminals