161 Results
Motor-Protective Circuit-Breakers, 3-pole, Ir = 0.16 - 0.25 A, screw/spring clamp connection, rotary handle lockable
Standard auxiliary contact, 1N/O, spring-cage terminals
Motor-Protective Circuit-Breakers, 3-pole, Ir = 1.6 - 2.5 A, screw/spring clamp connection, rotary handle lockable
Shroud for unused terminal, Protection against direct contact., For covering unused terminals on three-phase busbar link B3...-PKZ0
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=16-20A, screw connection
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=10-16A, screw connection
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=6.3-10A, screw connection
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=4-6.3A, screw connection
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=1.6-2.5A, screw connection
Short-circuit protective breaker, Iu 0.4 A, Irm 6.2 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Short-circuit protective breaker, Iu 0.63 A, Irm 9.8 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Short-circuit protective breaker, Iu 1 A, Irm 15.5 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Short-circuit protective breaker, Iu 6.3 A, Irm 97.7 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Short-circuit protective breaker, Iu 10 A, Irm 155 A, Screw terminals, Also suitable for motors with efficiency class IE3.
Motor-protective circuit-breaker, 0.06 kW, 0.16 - 0.25 A, Screw terminals
Motor-protective circuit-breaker, 0.12 kW, 0.4 - 0.63 A, Screw terminals
Motor-protective circuit-breaker, 0.25 kW, 0.63 - 1 A, Screw terminals
Motor-protective circuit-breaker, 2.2 kW, 4 - 6.3 A, Screw terminals