Suomi suomi
EATON
CIRCUIT BREAKERS
FRCmM-125 Type B, Bfq and B+
8 Results
Residual current circuit-breaker, all-current sensitive, 40 A, 4p, 100 mA, type B
Residual current circuit-breaker, all-current sensitive, 63 A, 4p, 100 mA, type B
Residual current circuit-breaker, all-current sensitive, 80 A, 4p, 30 mA, type B
Residual current circuit-breaker, all-current sensitive, 80 A, 4p, 100 mA, type B
Residual current circuit-breaker, all-current sensitive, 80 A, 4p, 300 mA, type B
Residual current circuit-breaker, all-current sensitive, 80 A, 4p, 300 mA, type S/B
Residual current circuit-breaker, all-current sensitive, 63 A, 4p, 500 mA, type B
Residual current circuit-breaker, all-current sensitive, 80 A, 4p, 500 mA, type B