25 Results
DOL starter, 380 V 400 V 415 V: 0.09 kW, Ir= 0.25 - 0.4 A, 230 V 50Hz/60Hz, AC
DOL starter, 380 V 400 V 415 V: 0.75 kW, Ir= 1.6 - 2.5 A, 230 V 50Hz/60Hz, AC
DOL starter, 380 V 400 V 415 V: 1.1, 1.5 kW, Ir= 2.5 - 4 A, 230 V 50Hz/60Hz, AC
DOL starter, 380 V 400 V 415 V: 3 kW, Ir= 6.3 - 10 A, 230 V 50Hz/60Hz, AC
DOL starter, 380 V 400 V 415 V: 0.09 kW, Ir= 0.25 - 0.4 A, 24 V 50 Hz, AC
DOL starter, 380 V 400 V 415 V: 2.2 kW, Ir= 4 - 6.3 A, 24 V 50 Hz, AC
DOL starter, 380 V 400 V 415 V: 3 kW, Ir= 6.3 - 10 A, 24 V 50 Hz, AC
DOL starter, 380 V 400 V 415 V: 5.5 kW, Ir= 8 - 12 A, 24 V 50 Hz, AC
DOL starter, 380 V 400 V 415 V: 0.37 kW, Iq= 100 kA, Ir= 0.3 - 1.2 A, 230 V 50 Hz, 240 V 60 Hz, AC voltage, Screw terminals
DOL starter, 380 V 400 V 415 V: 1.5 kW, Iq= 100 kA, Ir= 1 - 4 A, 24 V DC, DC Voltage, Screw terminals
DOL starter, 380 V 400 V 415 V: 0.37 kW, 100 kA, Ir: 0.3 - 1.2 A, Connection to SmartWire-DT: yes, 24 V DC, DC Voltage, Screw terminals
DOL starter, 380 V 400 V 415 V: 0.37 kW, 100 kA, Ir: 1 - 4 A, Connection to SmartWire-DT: yes, 24 V DC, DC Voltage, Screw terminals
DOL starter, 380 V 400 V 415 V: 0.37 kW, Iq= 100 kA, Ir= 0.3 - 1.2 A, 24 V DC, DC Voltage, Screw terminals
DOL starter, 380 V 400 V 415 V: 1.5 kW, Iq= 100 kA, Ir= 1 - 4 A, 230 V 50 Hz, 240 V 60 Hz, AC voltage, Screw terminals
DOL starter, 380 V 400 V 415 V: 2.2 kW, Ir= 4 - 6.3 A, 230 V 50Hz/60Hz, AC
DOL starter, 380 V 400 V 415 V: 4 kW, Ir= 6.3 - 10 A, 230 V 50Hz/60Hz, AC
DOL starter, 380 V 400 V 415 V: 0.37, 0.55 kW, Ir= 1 - 1.6 A, 240 V 50 Hz, AC
DOL starter, 380 V 400 V 415 V: 0.06 kW, Ir= 0.16 - 0.25 A, 24 V 50 Hz, AC