26 Results
Fuse-link, LV, 2 A, AC 400 V, D01, aR, IEC, ultra rapid
Fuse-link, LV, 63 A, AC 400 V, D02, aR, IEC, ultra rapid
Fuse-link, LV, 20 A, AC 400 V, D02, aR, IEC, ultra rapid
Fuse-link, LV, 4 A, AC 400 V, D01, aR, IEC, ultra rapid
Fuse-link, LV, 25 A, AC 400 V, D02, aR, IEC, ultra rapid
Fuse-link, LV, 50 A, AC 400 V, D02, aR, IEC, ultra rapid
Fuse-link, LV, 10 A, AC 400 V, D01, aR, IEC, ultra rapid