EMEA norsk
EATON
CIRCUIT BREAKERS
PLHT-V xPole Miniature Circuit Breaker
8 Resultater
Miniature circuit breaker (MCB), 80A, 3 p, OV
Miniature circuit breaker (MCB), 80A, 4 p, OV
LS switch, 25A, 1p, similar to D-characteristic
LS switch, 40A, 1p, similar to D-characteristic
LS switch, 63A, 1p, similar to D-characteristic
LS switch, 20A, 1p, similar to D-characteristic
LS switch, 32A, 1p, similar to D-characteristic
LS switch, 50A, 1p, similar to D-characteristic