34 Results
Digital input module, 8 digital inputs 24 V DC each, pulse-switching, 5.0 ms
Digital I/O module, 4 digital inputs and 4 digital outputs 24 V DC each, pulse-switching
Digital I/O module, 8 digital inputs and 8 digital outputs 24 V DC each, pulse-switching, Meter
Digital input module; 20 digital inputs 24 V DC each; pulse-switching; 2/4 CNT; 25 kHz
Digital input module; 20 digital inputs 24 V DC each; pulse-switching; 0.5 ms
Analog input and output module; 4 analog inputs and 4 analog outputs; 0/4 to 20 mA
Analog input module; 4 analog inputs; Pt/Ni/KTY/R with 2-wire or 3-wire connection
Digital input module; 20 digital inputs 24 V DC each; pulse-switching; 5.0 ms
Digital output module; 16 digital outputs short-circuit proof 24 V DC/0.5 A each; pulse-switching
Digital output module; 12 digital outputs short-circuit proof 24 V DC/1.7 A each; pulse-switching
Analog input module; 8 thermocouple inputs and two KTY inputs
Counter module, 4 digital inputs +24 V , 4 digital outputs, +24 V/ 2A, 1 incremental encoder input (RS422 or TTL) up to 125 kHz, 16 bits
Stand alone Switch as slice module in the I/O system XN300, 24 V DC power supply, 5xEthernet 10/100Mbit/s