EMEA English
EATON
168 Results
Drive shaft, Shaft diameter: 14 x 14 mm, Shaft length: 400 mm (from bottom of switch to top of shaft), For use with: K6 Rotary handles
Drive shaft, Shaft diameter: 10 x 10 mm, Shaft length: 185 mm (from bottom of switch to top of shaft), For use with: K3 Rotary handles
Drive shaft, In combination with change-over mechanism, Shaft diameter: 14 x 14 mm, Shaft length: 230 mm (from bottom of switch to top of shaft), For use with: K5 Rotary handles
Extension shaft, L=200mm, DMV1250/1600 K6
Connection kit, stud, M6x20
Switch-disconnector, DMM, 40 A, 3P + N (solid), Stop Function optional, Without rotary handle and drive shaft, Vertical connection
Switch-disconnector, DMM, 40 A, 4 pole, With blue rotary handle (Type C) and drive shaft, Vertical connection
Switch-disconnector, DMM, 40 A, 3P + N (solid), With black rotary handle and drive shaft, Vertical connection
Switch-disconnector, DMM, 40 A, 4 pole, With black rotary handle and drive shaft, Vertical connection
Switch-disconnector, DCM, 40 A, 3P + N (solid), Stop Function optional, Without rotary handle and drive shaft, Horizontal Connection
Switch-disconnector, DCM, 40 A, 3P + N (solid), Stop Function optional, Without rotary handle and drive shaft, Vertical connection
Switch-disconnector, DCM, 40 A, 3P + N (solid), With black rotary handle and drive shaft, Vertical connection
Switch-disconnector, DCM, 40 A, 4 pole, Stop Function optional, Without rotary handle and drive shaft, Vertical connection
Switch-disconnector, DCM, 40 A, 4 pole, With black rotary handle and drive shaft, Vertical connection
Switch-disconnector, DCM, 40 A, 3P + N (solid), Stop Function optional, Without rotary handle and drive shaft, Rear connection; for front connection - 1314344
Switch-disconnector, DCM, 40 A, 4 pole, Stop Function optional, Without rotary handle and drive shaft, Rear connection; for front connection - 1314344
Switch-disconnector, DMM, 63 A, 3P + N (solid), With blue rotary handle (Type C) and drive shaft, Vertical connection
Switch-disconnector, DMM, 63 A, 3P + N (solid), With black rotary handle and drive shaft, Vertical connection
Switch-disconnector, DMM, 125 A, 3P + N (solid), Stop Function optional, Without rotary handle and drive shaft, Vertical connection
Switch-disconnector, DMM, 125 A, 4 pole, Stop Function optional, Without rotary handle and drive shaft, Vertical connection