EMEA English
EATON
SmartWire-DT intelligent wiring solutions
160 Results
Bus termination, SmartWire-DT, for flat cable
External device plug, SmartWire-DT, at ribbon cable for connection of SWD module
Coupling, SmartWire-DT, for connecting ribbon cables via blade terminal SWD4-8MF 2
Crimping tool for SWD external device plug SWD4-8SF2-5
Flat cable, SmartWire-DT, 3 m, 8-Pole, prefabricated with 2 blade terminals SWD4-8MF2
Housing bushing socket, SmartWire-DT, socket, M20, for SWD4-SM8 plugs for round cable
Plug-in connection, SmartWire-DT, for round cable, socket, flat, 8-Pole
Plug-in connection, SmartWire-DT, for round cable, plug, flat, 8-Pole
Gateway, SmartWire-DT, 99 SWD modules at CANopen
Gateway, SmartWire-DT, 58 SWD modules at PROFIBUS-DP
SWD I/O module, 24 V DC, 4 digital inputs, 4 digital transistor -outputs 0, 0.5A
SWD I/O module, 24 V DC, 4 digital inputs, 2 digital relay outputs 3 A
Cable adapter, SmartWire-DT, flat to round cable
Switch cabinet bushing, SmartWire-DT, flat to round cable, plug
MB-Power-cable, IP67, 4 m, 4 pole, Prefabricated on one side with 7/8" right-angle socket
MB-Power-cable, IP67, 6 m, 4 pole, Prefabricated on one side with 7/8" right-angle socket
MB-Power-cable, IP67, 20 m, 4 pole, Prefabricated on one side with 7/8" right-angle socket
MB-Power-cable, IP67, 2 m, 4 pole, Prefabricated on one side with 7/8" straight socket
MB-Power-cable, IP67, 4 m, 4 pole, Prefabricated on one side with 7/8" straight socket
MB-Power-cable, IP67, 10 m, 4 pole, Prefabricated on one side with 7/8" straight socket