EMEA English
EATON
Small enclosures - CI-K
40 Results
Insulated enclosure, HxWxD=240x160x125mm, for P3, NA type
Insulated enclosure, HxWxD=280x200x125mm for P3, NA type
Insulated enclosure, HxWxD=149x87x128mm
Insulated enclosure, HxWxD=149x87x128mm, without mounting plate
Insulated enclosure, HxWxD=165x110x128mm
Insulated enclosure, for PKZ0, IP40_x
Insulated enclosure, HxWxD=165x110x128
Insulated enclosure, without mounting plate
Insulated enclosure, for PKZ0
Insulated enclosure, +rotary handle, black/grey, for PKZ0
Insulated enclosure, +rotary handle, red/yellow, for PKZ0
Insulated enclosure, +rotary handle, black/grey, for PKZ0
Insulated enclosure CI-K2H, H x W x D = 160 x 100 x 130 mm, for PKZ0, + rotary handle, red/yellow, hard mirror design
Insulated enclosure CI-K2H, H x W x D = 160 x 100 x 130 mm, for PKZ0, + rotary handle, black/gray, hard mirror design
Insulated enclosure, HxWxD=160x100x 130mm, for PKZ0, +rotary handle, red/yellow
Insulated enclosure, IP65_x, +operating membrane, for PKZ01, NA type
Insulated enclosure, for PKZ01, +padlocking feature yellow, NA type