EMEA
English
VARIABLE FREQUENCY DRIVES
SVX9000 variable frequency drives
Overview
Models
Resources
Contact us
170 Results
Sort by
Search items
Rated operational voltage
230 V AC, 3-phase
240 V AC, 3-phase
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
600 V AC, 3-phase
690 V AC, 3-phase
Output voltage with V
e
230 V AC, 3-phase
240 V AC, 3-phase
400 V AC, 3-phase
480 V AC, 3-phase
500 V AC, 3-phase
600 V AC, 3-phase
690 V AC, 3-phase
Rated operational current at 150 % overload
2.2 A
3.2 A
3.3 A
3.7 A
4.3 A
4.5 A
4.8 A
5.5 A
5.6 A
6.6 A
7.5 A
7.6 A
7.8 A
9 A
10 A
11 A
12 A
12.5 A
13.5 A
16 A
17.5 A
18 A
22 A
23 A
25 A
27 A
31 A
34 A
38 A
41 A
46 A
48 A
52 A
61 A
62 A
72 A
75 A
80 A
87 A
88 A
100 A
105 A
114 A
125 A
140 A
144 A
170 A
205 A
245 A
261 A
View more (50)
View less
IEC motor output at 150 % overload
0.55 kW
0.75 kW
1.1 kW
1.5 kW
2.2 kW
3 kW
4 kW
5.5 kW
7.5 kW
11 kW
15 kW
18.5 kW
22 kW
30 kW
37 kW
45 kW
55 kW
75 kW
90 kW
110 kW
132 kW
160 kW
View more (22)
View less
UL/CSA motor output at 150 % overload
0.75 HP
1 HP
1.5 HP
2 HP
3 HP
5 HP
7.5 HP
10 HP
15 HP
20 HP
25 HP
30 HP
40 HP
50 HP
60 HP
75 HP
100 HP
125 HP
150 HP
200 HP
View more (20)
View less
Fitted with
Additional PCB protection
Brake chopper
OLED display
Radio interference suppression filter
Frame size
FR4
FR5
FR6
FR7
FR8
FR9
Degree of Protection
IP21
IP54
180532
SVX002A1-5A4B2
Specifications
Resources
Variable frequency drive
180534
SVX003A1-5A4B2
Specifications
Resources
Variable frequency drive
180535
SVX003A1-5A4N2
Specifications
Resources
Variable frequency drive
180536
SVX004A1-5A4B2
Specifications
Resources
Variable frequency drive
180537
SVX004A1-5A4N2
Specifications
Resources
Variable frequency drive
180538
SVX005A1-5A4B2
Specifications
Resources
Variable frequency drive
180540
SVX007A1-5A4B2
Specifications
Resources
Variable frequency drive
180542
SVX010A1-5A4B2
Specifications
Resources
Variable frequency drive
180543
SVX010A1-5A4N2
Specifications
Resources
Variable frequency drive
180544
SVX015A1-5A4B2
Specifications
Resources
Variable frequency drive
180545
SVX015A1-5A4N2
Specifications
Resources
Variable frequency drive
180546
SVX020A1-5A4B2
Specifications
Resources
Variable frequency drive
180547
SVX020A1-5A4N2
Specifications
Resources
Variable frequency drive
180550
SVX030A1-5A4B2
Specifications
Resources
Variable frequency drive
180551
SVX030A1-5A4N2
Specifications
Resources
Variable frequency drive
180554
SVX040A1-5A4N2
Specifications
Resources
Variable frequency drive
180558
SVX060A1-4A1B2
Specifications
Resources
Variable frequency drive
180559
SVX060A1-5A4N2
Specifications
Resources
Variable frequency drive
180561
SVX075A1-5A4B2
Specifications
Resources
Variable frequency drive
180562
SVX075A1-5A4N2
Specifications
Resources
Variable frequency drive
Load more