163 Results
Braking resistance, IP20, 100 Ω, 6.2 kW, For use with: DC1, DA1, DL1, DG1, SVX, SPX
Braking resistance, IP20, 50 Ω, 0.4 kW, For use with: DA1, DL1, DG1, SVX, SPX
Braking resistance, IP20, 200 Ω, 0.4 kW, For use with: DA1, DL1, DG1, SVX, SPX
Braking resistance, IP20, 40 Ω, 3.1 kW, For use with: DC1, DA1, DL1, DG1, SVX, SPX
Sine filter, three-phase, 500 V + 0% (50/60 Hz) V AC, 65 A, For use with: DA1, DG1
Radio interference suppression filter, three-phase, ULN= max. 520 + 10% V, 8 A, For use with: DE1, DE11, DC1, DA1, DG1
Radio interference suppression filter, three-phase, ULN= max. 520 + 10% V, 42 A, For use with: DC1, DA1, DG1
Radio interference suppression filter, three-phase, ULN= max. 520 + 10% V, 55 A, For use with: DC1, DA1, DG1
Radio interference suppression filter, three-phase, low leakage current, ULN= max. 520 + 10% V, 8 A, For use with: DE1, DE11, DC1, DA1, DG1
Radio interference suppression filter, three-phase, low leakage current, ULN= max. 520 + 10% V, 16 A, For use with: DE1, DE11, DC1, DA1, DG1
Radio interference suppression filter, three-phase, low leakage current, ULN= max. 520 + 10% V, 30 A, For use with: DC1, DA1, DG1
Radio interference suppression filter, three-phase, low leakage current, ULN= max. 520 + 10% V, 75 A, For use with: DA1, DG1
Terminal cover (tools with inch measurements required) for soft starter S8x1+ sizes T, U