EMEA English
EATON
PowerXL DB1 Cold Plate drive
PowerXL Cold Plate Drives - DB1
6 Results
Variable frequency drive, 230 V AC, 3-phase, 2.3 A, 0.37 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, FS1
Variable frequency drive, 230 V AC, 3-phase, 7 A, 1.5 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, FS1B
Variable frequency drive, 4.3 A, 0.75 kW, Radio interference suppression filter, Additional PCB protection, PFC (Power Factor Compensation), FS1C
Variable frequency drive, 115 V AC, single-phase, 3.2 A, 0.5 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, FS1B
Variable frequency drive, 230 V AC, 3-phase, 4.3 A, 0.75 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, FS1
Variable frequency drive, 230 V AC, 1-phase, 7 A, 1.5 kW, IP20/NEMA0, Radio interference suppression filter, Additional PCB protection, PFC (Power Factor Compensation), FS1C