EMEA English
EATON
XV300 HMI/PLC
Operator Interface - XV-300
8 Results
Control panel with PLC for rear mounting as an SWD coordinator,24 VDC,10.1-inch PCT displ.,1024x600 pixels,2xEthernet,1xRS232,1xRS485,1xCAN,1xSWD,1xSD
Control panel with PLC for rear mounting as an SWD coordinator,24VDC,7-inch PCT displ.,1024x600 pixels,2xEthernet,1xRS232,1xRS485,1xCAN,1xSWD,1xSD
Control panel with PLC for rear mounting; 24 V DC; 10 Inches PCT-Display; 1024x600 pixels; 2xEthernet; 1xRS232; 1xRS485; 1xCAN; 1xSD slot
Control panel with PLC for rear mounting; 24VDC;7-Inches PCT-Display; 1024x600;2xEthernet;1xRS232;1xRS485;1xCAN;1xSD slot;PLC function can be fitted by user
Device accessories for 15z infrared touch panel and standard front
Control panel with PLC for rear mounting; 24 V DC; 7-Inches PCT-Display; 1024x600 pixels; 2xEthernet; 1xRS232; 1xRS485; 1xCAN; 1xSD slot
Rear mounting control panel; 24VDC;10 Inches PCT-Displ.;1024x600;2xEthernet;1xRS232;1xRS485;1xCAN;1xSD slot;PLC function can be fitted by user