277 Results
Motor-protective circuit-breaker, 3p, Ir=0.25-0.4A, screw connection, large packaging
Motor-protective circuit-breaker, 3p, Ir=0.63-1A, screw connection, large packaging
Motor-protective circuit-breaker, 3p, Ir=1-1.6A, screw connection, large packaging
Motor-protective circuit-breaker, 3p, Ir=6.3-10A, screw connection, large packaging
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=20-25A, screw connection, large packaging
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=2.5-4A, screw connection, large packaging
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=4-6.3A, screw connection, large packaging
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=6.3-10A, screw connection, large packaging
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=10-16A, screw connection, large packaging
Motor-protective circuit-breaker, 3p, Ir=4-6.3A, screw connection, large packaging
Motor-protective circuit-breaker, 3p, Ir=2.5-4A, screw connection, large packaging
Motor-protective circuit-breaker, 3p, Ir=0.4-0.63A, spring clamp connection, large packaging
Motor-protective circuit-breaker, 3p, Ir=0.63-1A, spring clamp connection, large packaging
Motor-protective circuit-breaker, 3p, Ir=1-1.6A, spring clamp connection, large packaging
Motor-protective circuit-breaker, 3p, Ir=4-6.3A, spring clamp connection, large packaging
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=16-20A, screw connection, large packaging
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=10-16A, screw connection, large packaging
Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=6.3-10A, screw connection, large packaging