179 Results
Surface mounting enclosure, RAL 1004, Number of locations: 1
Surface mounting enclosure, RAL 7035, Number of locations: 4
HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 30 mm, Non-illuminated, Turn-to-release function, Black, yellow, RAL 9005
Illuminated selector switch actuator, RMQ-Titan, maintained, 3 positions, green, Blister pack for hanging
Illuminated pushbutton actuator, RMQ-Titan, flush, momentary, 1 NO, green, Blister pack for hanging
Illuminated pushbutton actuator, RMQ-Titan, flush, momentary, 1 NO, red, Blister pack for hanging
Illuminated selector switch actuator, RMQ-Titan, maintained, 2 positions, 1 NC, red, Blister pack for hanging
Illuminated selector switch actuator, RMQ-Titan, maintained, 2 positions, 1 NC, red, LED 230 VAC, Blister pack for hanging
Illuminated pushbutton actuator, RMQ-Titan, flush, momentary, 1 NO, yellow, Blister pack for hanging
Illuminated pushbutton actuator, RMQ-Titan, flush, momentary, 1 NO, blue, Blister pack for hanging
Illuminated pushbutton actuator, RMQ-Titan, flush, momentary, 1 NO, yellow, LED 230 VAC, Blister pack for hanging