EMEA English
EATON
RMQ Flat Design pilot devices
Modular pilot devices - RMQ-Titan
179 Results
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Turn-to-release function, Red, yellow, RAL 3000, big pack
Flush mounting plate, without drill holes
Joystick, momentary, vertical, adapter, 1 normally open
Indicator light, RMQ-Titan, Flush, white, inscribed, ON
Housing, Emergency stop/emergency switching off pushbutton, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 1 NC, 1 N/O, Cage Clamp, Red (RAL 3000), Yellow
Complete device, indicator light, base fixing
Complete device, indicator light, base fixing
Complete device, indicator light, base fixing
Complete device, indicator light, base fixing
Complete device, indicator light, base fixing
Mushroom actuator, RMQ-Titan, Mushroom, momentary, Mushroom white, Button plate white/blank, Bezel: titanium
Button plate, flat, black, blank
Contact element, 1N/O+1N/C, front mount, screw connection
Button plate, flat, black, labeled
Button plate, flat, black, labeled, symbol Decrease"
Button plate, flat, black, labeled, symbol "Klaxon"
Button plate, flat, green, blank
Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Pull-to-release function, 2 NC, Red (RAL 3000), yellow