EMEA English
EATON
XC300 modular PLC
Modular PLCs - XC-300
10 Results
XC303 modular PLC, small PLC, programmable CODESYS 3, SD Slot, USB, 2x Ethernet, CAN, RS485
Plug-in terminal 150V, 8A, 1.5 / 4-ST-3.5 for modular control XC-303
Plug-in terminal 230V, 12A, 2.5 / 3-ST-5.08 for digital relay module XN-322-4DO-RNO
Starter kit consisting of 1 x XC-303-C32-002, 1 x XN-322-8DIO-PD05, patch cable and software license for CODESYS V3
XC303 modular PLC, small PLC, programmable CODESYS 3, SD Slot, USB, 3x Ethernet, 2x CAN, RS485, four digital inputs/outputs
XC303 modular PLC, small PLC, programmable CODESYS 3, SD Slot, Ethernet, CAN
Plug-in terminal 150V, 8A, 1.5 / 2-ST-3.5 for modular control XC-303
Plug-in terminal 150V, 8A, 1.5 / 3-ST-3.5 for modular control XC-303
2GB microSD memory card with adapter