EMEA English
EATON
89 Results
Fuse switch-disconnector, 3 pole, rear mounting, 63 A, NH000/NH00, FS1
Fuse switch-disconnector, 3 pole, rear mounting, 125 A, NH000/NH00
Fuse switch-disconnector, 3 pole, rear mounting, 160 A, NH000/NH00
Fuse switch-disconnector, 3 pole, rear mounting, 250 A, NH1/NH2
Fuse switch-disconnector, 3 pole, rear mounting, 400 A, NH1/NH2
Fuse switch-disconnector, 3 pole, rear mounting, 100 A, NH000/NH00
Fuse switch-disconnector, 3 pole, rear mounting, 200 A, NH1/NH2
Fuse switch-disconnector, 3 pole, rear mounting, 315 A, NH1/NH2
Fuse switch-disconnector, 3 pole, rear mounting, 400 A, NH3
Fuse switch-disconnector, 3P + N (switched), rear mounting, 100 A, NH000/NH00
Fuse switch-disconnector, 3P + N (solid), rear mounting, 160 A, NH000/NH00
Fuse switch-disconnector, 3P + N (switched), rear mounting, 160 A, NH000/NH00
Coupling, drive shaft 12-14mm, for 4K12/4K14
Fuse switch-disconnector, 3P + N (solid), rear mounting, 630 A, NH3
Fuse switch-disconnector, 3P + N (switched), rear mounting, 630 A, NH3
Drive coupling, for shaft, 10x10 mm
Drive coupling, for shaft, 12x12 mm
Terminal shroud, for connection lug 1p M8, QSA
Terminal shroud, for connection lug 1p M10, QSA