EMEA English
EATON
MOTOR PROTECTION AND OVERLOAD RELAYS
PKE electronic motor protection circuit breaker
107 Results
Shunt release (for power circuit breaker), 220 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release PKZ0(4), PKE, AC, 240 V 50 Hz, Screw terminals
Shunt release (for power circuit breaker), 380 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 400 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 120 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 240 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 480 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release PKZ0(4), PKE, DC, 24 V DC, Screw terminals
Shunt release (for power circuit breaker), 60 V DC, Standard voltage, DC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Shunt release (for power circuit breaker), 440 V 60 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE
Circuit-breaker, Basic device with standard knob, Without overload releases, Screw terminals
Circuit-breaker, Basic device with standard knob, Without overload releases, Screw terminals
Trip block, 0.3 - 1.2 A, Motor protection, Connection to SmartWire-DT: no, For use with: PKE12 basic device
Trip block, 1 - 4 A, Motor protection, Connection to SmartWire-DT: no, For use with: PKE12 basic device, PKE32 basic device
Trip block, 1 - 4 A, Motor protection, Connection to SmartWire-DT: yes, For use with: PKE12 basic device, PKE32 basic device
Trip block, 8 - 32 A, Motor protection, Connection to SmartWire-DT: yes, For use with: PKE32 basic device
Motor-protective circuit-breaker, Complete device with standard knob, Electronic, 0.3 - 1.2 A, With overload release, Screw terminals
Motor-protective circuit-breaker, Complete device with standard knob, Electronic, 1 - 4 A, With overload release
Fixing bracket (1 set = 20 unit)
Trip block, Motor protection, Connection to SmartWire-DT: no, For use with: PKE32 basic device