EMEA English
EATON
22 Results
EMS three-phase current connector, 3 devices
EMS three-phase current connector, 4 devices
EMS three-phase current connector, 5 devices
Three-phase current connector with plug; 2 Devices
Three-phase current connector with plug; 4 Devices
Reversing starter, 24 V DC, 1,5 - 6,5 (AC-53a), 9 (AC-51) A, Push in terminals, Controlled stop, PTB 13 ATEX 3003
DOL starter, 24 V DC, 0,18 - 2,4 A, Push in terminals, Controlled stop, PTB 13 ATEX 3003
DOL starter, 24 V DC, 1,5 - 6,5 (AC-53a), 9 (AC-51) A, Push in terminals, Controlled stop, PTB 13 ATEX 3003
Reversing starter, 24 V DC, 0,18 - 2,4 A, Push in terminals, SmartWire-DT slave
DOL starter, 24 V DC, 1,5 - 7 (AC-53a), 9 (AC-51) A, Push in terminals, SmartWire-DT slave, Controlled stop
Reversing starter, 24 V DC, 0,18 - 2,4 A, Push in terminals, SmartWire-DT slave, Controlled stop
Control cable connector; 2 Devices
Control cable connector; 3 Devices
Control cable connector; 4 Devices
Control cable connector; 5 Devices
EMS three-phase current connector, 2 devices
EMS three-phase current connector, 10 devices
Three-phase current connector with plug; 3 Devices
Three-phase current connector with plug; 5 Devices
Reversing starter, 24 V DC, 0,18 - 2,4 A, Push in terminals, Controlled stop, PTB 13 ATEX 3003