22 Results
Reversing starter, 24 V DC, 1,5 - 6,5 (AC-53a), 9 (AC-51) A, Push in terminals, Controlled stop, PTB 13 ATEX 3003
DOL starter, 24 V DC, 0,18 - 2,4 A, Push in terminals, Controlled stop, PTB 13 ATEX 3003
DOL starter, 24 V DC, 1,5 - 6,5 (AC-53a), 9 (AC-51) A, Push in terminals, Controlled stop, PTB 13 ATEX 3003
Reversing starter, 24 V DC, 0,18 - 2,4 A, Push in terminals, SmartWire-DT slave
DOL starter, 24 V DC, 1,5 - 7 (AC-53a), 9 (AC-51) A, Push in terminals, SmartWire-DT slave, Controlled stop
Reversing starter, 24 V DC, 0,18 - 2,4 A, Push in terminals, SmartWire-DT slave, Controlled stop
Reversing starter, 24 V DC, 0,18 - 2,4 A, Push in terminals, Controlled stop, PTB 13 ATEX 3003