EMEA English
EATON
CIRCUIT BREAKERS
Digital NZM Molded Case Circuit Breaker
781 Results
Cable lug, 95mm², narrow type
External warning plate, french
Circuit-breaker, 4p, 630A, withdrawable unit
Circuit-breaker, 3p, 450A, withdrawable unit
Circuit-breaker, 3p, 400A, withdrawable unit
Circuit-breaker, 3p, 500A, withdrawable unit
Circuit-breaker, 3 p, 125A, box terminals
NZM2 PXR25 circuit breaker - integrated energy measurement class 1, 100A, 3p, Screw terminal, 1000VAC
NZM2 PXR25 circuit breaker - integrated energy measurement class 1, 250A, 3p, Screw terminal, 1000VAC
NZM3 PXR25 circuit breaker - integrated energy measurement class 1, 630A, 3p, Screw terminal, 1000VAC
Undervoltage release for NZM4, configurable relays, 2NO, 110-130AC, Push-in terminals
Undervoltage release for NZM4, 110-130AC, Push-in terminals
Undervoltage release for NZM4, 110-130DC, Push-in terminals
Interface module for NZM4 PXR25, connection for communication, zone selectivity, ARMS
Circuit breaker, overload/short-circuit protection, 4p, 60A, screw connection
Circuit breaker, overload/short-circuit protection, 4p, 100A, screw connection
Circuit breaker, overload/short-circuit protection, 4p, 125A, screw connection
Circuit breaker, overload/short-circuit protection, 4p, 150A, screw connection