204 Results
Motor fuse-link, medium voltage, 390 A, AC 5.5 kV, 60 kA, 76 x 403 mm, back-up, US, with striker, dual-barrel, 18R
Motor fuse-link, medium voltage, 50 A, AC 3.6 kV, 50 kA, 51 x 254 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 160 A, AC 3.6 kV, 50 kA, 76 x 305 mm, back-up, BS, no striker
Motor fuse-link, medium voltage, 100 A, AC 3.6 kV, 50 kA, 76 x 254 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 31.5 A, AC 3.6 kV, 50 kA, 76 x 359 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 80 A, AC 3.6 kV, 50 kA, 76 x 359 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 125 A, AC 3.6 kV, 50 kA, 76 x 359 mm, back-up, BS, no striker
Motor fuse-link, medium voltage, 250 A, AC 3.6 kV, 50 kA, 76 x 359 mm, back-up, BS, no striker
Motor fuse-link, medium voltage, 31.5 A, AC 3.6 kV, 50 kA, 76 x 359 mm, back-up, BS, no striker
Motor fuse-link, medium voltage, 80 A, AC 3.6 kV, 50 kA, 76 x 359 mm, back-up, BS, no striker
Motor fuse-link, medium voltage, 160 A, AC 3.6 kV, 50 kA, 76 x 319 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 400 A, AC 3.6 kV, 50 kA, 76 x 254 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 450 A, AC 3.6 kV, 50 kA, 76 x 254 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 567 A, AC 3.6 kV, 50 kA, 76 x 254 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 450 A, AC 3.6 kV, 50 kA, 76 x 359 mm, back-up, BS, with striker
Fuse-link, medium voltage, 160 A, AC 7.2 kV, 3", 76 x 292 mm, back-up, DIN
Motor fuse-link, medium voltage, 40 A, AC 7.2 kV, 63 kA, DIN 43625 3", 76 x 442 mm, back-up, DIN, with striker
Motor fuse-link, medium voltage, 450 A, AC 7.2 kV, 40 kA, 76 x 403mm, back-up, BS, with striker, dual-barrel
Motor fuse-link, medium voltage, 100 A, AC 3.6 kV, 50 kA, 51 x 254 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 125 A, AC 3.6 kV, 50 kA, 51 x 356 mm, back-up, BS, with striker