9 Results
Adapter, medium voltage, DIN, DIN, Striker adaptor
Fuse clip, medium voltage, 200 A, 2.5", 25.4 x 95 x 124 mm, BS
Fuse clip, medium voltage, 200 A, 3", 25.4 x 100 x 140 mm, BS
Trip test device, medium voltage, BS F01, BS F02, BS, Dummy fuse-link for testing trip mechanism
Fuse clip, medium voltage, 8 kA, 1", 17.5 x 25.4 x 35 mm
Fuse clip, medium voltage, 200 A, 2", 25.4 x 85 x 112 mm, BS
Trip test device, medium voltage, BS F01, BS F02, BS, Refurbished dummy fuse-link for testing trip mechanism