146 Results
Air fuse-link, medium voltage, 10 A, AC 72.5 kV, 12 kA, BS FA5, 914 x 76.2 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 16 A, AC 72.5 kV, 12 kA, BS FA5, 914 x 76.2 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 25 A, AC 72.5 kV, 12 kA, BS FA5, 914 x 76.2 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 3.15 A, AC 72.5 kV, 12 kA, BS FA5, 914 x 76.2 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 31.5 A, AC 72.5 kV, 12 kA, BS FA5, 914 x 76.2 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 40 A, AC 72.5 kV, 12 kA, BS FA5, 914 x 76.2 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 10 A, AC 15.5 kV, 20 kA, 461 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 16 A, AC 15.5 kV, 20 kA, 461 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 16 A, AC 3.6 kV, 51 x 359 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 40 A, AC 3.6 kV
Air fuse-link, medium voltage, 3.15 A, AC 36 kV, 16 kA, 50.8 x 565mm, back-up, BS
Air fuse-link, medium voltage, 16 A, AC 36 kV, 3", 76.2 x 565 mm, back-up, BS, with striker
Air fuse-link, 31.5 A, AC 36 kV, 25 kA, 76.2 x 565 mm, back-up, BS, with striker
Air fuse-link, 40 A, AC 36 kV, 25 kA, 76.2 X 565mm, back-up, BS, with striker
Air fuse-link, medium voltage, 20 A, AC 7.2 kV, 20 kA, 336 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 16 A, AC 7.2 kV, 20 kA, 51 x 254 mm, back-up, BS, no striker
Air fuse-link, medium voltage, 50 A, AC 7.2 kV, no striker
Air fuse-link, medium voltage, 6.3 A, AC 7.2 kV, 20 kA, 51 x 254 mm, back-up, BS, no striker
Air fuse-link, medium voltage, 16 A, AC 7.2 kV, 40 kA, 441 x 50.8 mm, back-up, BS, with striker
Air fuse-link, medium voltage, 20 A, AC 7.2 kV, 40 kA, 441 x 50.8 mm, back-up, BS, with striker