EMEA
English
Back
Bussmann series low voltage cylindrical fuse holders
Overview
Models
Resources
Contact us
3 Results
Sort by
Search items
Product range
Fuse
Fuse accessory
Basic function
Fuse-holder
IP protection kit
Size
14 x 51 mm
22 x 58 mm
Standard/Approval
IEC
UL
CH14-CTP
14x51 IP20 PROTECTION KIT
Specifications
Resources
IP protection kit, low voltage, 14 x 51 mm, IEC, IP20
CH22-CTP
IP20 CABLE TERMINAL PROTECTOR KIT FOR 22
Specifications
Resources
IP protection kit, low voltage, 22 x 58 mm, IEC
CH223DNMSU-F
3P+N 22x58 Micro Switch Fuse Holder
Specifications
Resources
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 3P + N, UL, IEC, with microswitch