EMEA English
EATON
Bussmann series low voltage cylindrical fuses
9 Results
Fuse-link, low voltage, 25 A, AC 500 V, 80 kA, 22 x 58 mm, aM, IEC, with striker
Fuse-link, low voltage, 2 A, AC 500 V, 80 kA, 22 x 58 mm, aM, IEC, with striker
Fuse-link, low voltage, 4 A, AC 500 V, 80 kA, 22 x 58 mm, aM, IEC, with striker
Fuse-link, low voltage, 0.25 A, AC 690 V, 120 kA, 14 x 51 mm, aM, IEC
Fuse-link, low voltage, 0.5 A, AC 690 V, 120 kA, 14 x 51 mm, aM, IEC
Fuse-link, low voltage, 8 A, AC 500 V, 80 kA, 22 x 58 mm, aM, IEC, with striker
Fuse-link, low voltage, 0.5 A, AC 500 V, 120 kA, 10 x 38 mm, gL/gG, IEC
Fuse-link, low voltage, 0.25 A, AC 500 V, 120 kA, 10 x 38 mm, aM, IEC
Fuse-link, low voltage, 0.5 A, AC 500 V, 120 kA, 10 x 38 mm, aM, IEC