EMEA English
EATON
Back
Bussmann series low voltage D and D0 fuses, bases and accessories
19 Results
Fuse-link, low voltage, 125 A, AC 500 V, 50 kA, D5, 56 x 46 mm, gR, DIN, IEC
Fuse base, 63 A, AC 400 V, D02, 1P, IEC
Fuse base, 63 A, AC 400 V, D02, 1P, IEC
Fuse-link, low voltage, 160 A, AC 500 V, 50 kA, D5, 56 x 46 mm, gR, DIN, IEC
Fuse base, low voltage, 63 A, AC 400 V, D02, 3P, IEC
Gauge piece, low voltage, 4 A, AC 400 V, D02, IEC, colour-coded
Gauge piece, low voltage, 6 A, AC 400 V, D02, IEC, colour-coded
Gauge piece, low voltage, 10 A, AC 500 V, D2, IEC, colour-coded
Fuse base, low voltage, 63 A, AC 400 V, D02, 1P, IEC
Fuse base, 63 A, AC 400 V, D02, 1P, IEC
Fuse base, 63 A, AC 400 V, D02, 1P, IEC
Fuse base, 63 A, AC 400 V, D02, 1P, IEC
Fuse base, 63 A, AC 400 V, D02, 3P, IEC
Fuse base, 63 A, AC 400 V, D02, 3P, IEC
Fuse base, 63 A, AC 400 V, D02, 3P, IEC
Fuse base, 63 A, AC 400 V, D02, 3P, IEC
Fuse-link, 10 A, AC 500 V, 50 kA, D1, 13.2 x 6 mm, gR, IEC, fast-acting
Fuse-link, low voltage, 160 A, AC 500 V, 50 kA, D5, 56 x 46 mm, gR, DIN, IEC, fast-acting