EMEA English
EATON
Bussmann series traction/rail fuses
74 Results
Fuse-link, high speed, 50 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, single indicator
Fuse-link, high speed, 250 A, DC 750 V, size 2, 59 x 77 x 130 mm, gR, IEC
Fuse-link, high speed, 10 A, AC 1200 V, DC 1000 V, 29 x 156 mm, IEC
Fuse-link, high speed, 10 A, DC 750 V, 21 x 127 mm, BS
Fuse-link, high speed, 10 A, DC 1000 V, 52 x 125 mm
Fuse-link, high speed, 125 A, DC 750 V, 50 x 198 mm, gL/gG, IEC
Fuse-link, high speed, 250 A, DC 750 V, 73 x 231 mm, gL/gG, IEC, Auxiliary power and distribution protection
Fuse-link, high speed, 15 A, DC 750 V, 21 x 127 mm, BS
Fuse-link, high speed, 20 A, AC 1200 V, DC 1000 V, 29 x 156 mm, IEC
Fuse-link, high speed, 20 A, DC 750 V, 21 x 127 mm, BS
Fuse-link, high speed, 20 A, DC 1000 V, 52 x 125 mm
Fuse-link, high speed, 200 A, DC 4000 V, 60 kA, size 2, 75 x 86 x 414 mm, aR, IEC, type K indicator
Fuse-link, high speed, 315 A, DC 4000 V, size 2, 75 x 155 x 414 mm, aR, IEC, single indicator
Fuse-link, high speed, 400 A, DC 4000 V, size 2, 75 x 155 x 414 mm, aR, IEC, single indicator
Fuse-link, high speed, 500 A, DC 4000 V, 60 kA, size 2, 75 x 155 x 414 mm, aR, IEC, type K indicator, double barrel
Fuse-link, high speed, 160 A, DC 750 V, 50 x 198 mm, gL/gG, IEC
VT fuse-link, medium voltage, 60 A, DC 2000 V
VT fuse-link, medium voltage, 25 A, DC 2000 V
VT fuse-link, medium voltage, 10 A, DC 2000 V, Indicated version available
Fuse-link, low voltage, 160 A, DC 750 V, with indicator