46 Results
Fuse-link, high speed, 160 A, DC 1000 V, 33 kA, 2XL, 59 x 76 x 190 mm, gPV, UL, IEC, with indicator, bolted connection
Fuse-link, high speed, 200 A, DC 1000 V, 33 kA, 2XL, 59 x 76 x 190 mm, gPV, UL, IEC, with indicator, bolted connection
Fuse-link, high speed, 315 A, DC 1000 V, 33 kA, 2XL, 59 x 76 x 190 mm, gPV, UL, IEC, with indicator, bolted connection
Fuse-link, high speed, 355 A, DC 1000 V, 33 kA, 2XL, 59 x 76 x 190 mm, gPV, UL, IEC, with indicator, bolted connection
Air fuse-link, medium voltage, 31.5 A, AC 12 kV, 40 kA, 51 x 461 mm, back-up, BS, with striker
Motor fuse-link, medium voltage, 40 A, AC 3.6 kV, 40 kA, BS, IEC
Fuse-link, high speed, 125 A, DC 1500 V, 01XL, 43 x 193 mm, gPV, IEC, UL, with indicator, bolted
Fuse-link, high speed, 125 A, DC 1500 V, 2XL, 60 x 205 mm, gPV, IEC, UL, with indicator, bolt-in, revised bolting pattern
Fuse-link, high speed, 250 A, DC 1500 V, 2XL, 60 x 205 mm, gPV, IEC, UL, with indicator, bolt-in, revised bolting pattern
Fuse-link, high speed, 160 A, DC 1500 V, 2XL, 60 x 205 mm, gPV, IEC, UL, with indicator, bolt-in, revised bolting pattern
Fuse-link, high speed, 15 A, DC 1500 V, 10 kA, 14 x 90 mm, gPV, IEC, UL
Fuse-link, high speed, 16 A, DC 1000 V, 50 kA, IEC 60269-6 type A, 10 x 38 mm, gPV, UL PV, IEC, UL
Fuse-link, high speed, 200 A, DC 1000 V, 50 kA, size 2, 61 x 77 x 91 mm, gPV, IEC, UL, type K indicator
Fuse-link, high speed, 200 A, DC 1000 V, NH2, gPV, UL PV, IEC, UL, dual indicator, live gripping lugs
Fuse-link, high speed, 20 A, DC 1500 V, 10 kA, 14 x 90 mm, gPV, IEC, UL
Fuse-link, high speed, 250 A, DC 1000 V, NH2, gPV, UL PV, IEC, UL, dual indicator, bolted connection
Fuse-link, high speed, 25 A, DC 1300 V, 10 kA, 14 x 90 mm, gPV, IEC, UL
Fuse-link, high speed, 2 A, DC 1000 V, 50 kA, IEC 60269-6 type A, 10 x 38 mm, gPV, UL PV, IEC, UL
Fuse-link, high speed, 2 A, DC 1000 V, 50 kA, IEC 60269-6 type A, 10 x 38 mm, gPV, UL PV, IEC, UL
Fuse-link, high speed, 315 A, DC 1000 V, 50 kA, size 3, 76 x 92 x 91 mm, gPV, IEC, UL, type K indicator