EMEA English
EATON
Bussmann series high speed ferrule fuses
6 Results
Fuse-link, high speed, 0.5 A, AC 500 V, 50 kA, 6 x 32 mm, aR, UL
Fuse-link, high speed, 40 A, AC 700 V, 200 kA, 14 x 51 mm, aR, UL
Fuse-link, high speed, 0.25 A, AC 500 V, 50 kA, 6 x 32 mm, aR, UL
Fuse-link, high speed, 3.15 A, AC 500 V, 50 kA, 6 x 32 mm, aR, UL
Fuse-link, high speed, 6.3 A, AC 500 V, 50 kA, 6 x 32 mm, aR, UL
Fuse-link, high speed, 2.5 A, AC 700 V, 200 kA, 14 x 51 mm, aR, UL