61 Results
Control transformer, 0.06 kVA, Rated input voltage 230± 5 % V, Rated output voltage 230 V
Control transformer, 0.06 kVA, Rated input voltage 400± 5 % V, Rated output voltage 230 V
Control transformer, 0.06 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V
Control transformer, 0.2 kVA, Rated input voltage 230± 5 % V, Rated output voltage 230 V
Control transformer, 0.25 kVA, Rated input voltage 400± 5 % V, Rated output voltage 24 V
Control transformer, 0.315 kVA, Rated input voltage 400± 5 % V, Rated output voltage 24 V
Control transformer, 0.63 kVA, Rated input voltage 400± 5 % V, Rated output voltage 24 V
Control transformer, 0.8 kVA, Rated input voltage 400± 5 % V, Rated output voltage 24 V
Control transformer, 1.6 kVA, Rated input voltage 230± 5 % V, Rated output voltage 230 V
Control transformer, 0.4 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V
Control transformer, 1 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V
Control transformer, 2 kVA, Rated input voltage 230± 5 % V, Rated output voltage 230 V
Control transformer, 0.25 kVA, Rated input voltage 230± 5 % V, Rated output voltage 230 V
Control transformer, 0.5 kVA, Rated input voltage 230± 5 % V, Rated output voltage 230 V
Control transformer, 0.1 kVA, Rated input voltage 230± 5 % V, Rated output voltage 24 V
Control transformer, 0.1 kVA, Rated input voltage 400± 5 % V, Rated output voltage 230 V