347 Results
Contactor, 3 pole, 380 V 400 V 3 kW, 1 N/O, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 3 kW, 1 NC, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 NC, 24 V DC, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 N/O, RDC 24: 24 - 27 V DC, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 7.5 kW, 1 NC, RDC 24: 24 - 27 V DC, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 11 kW, 1 NC, RDC 24: 24 - 27 V DC, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 37 kW, RDC 24: 24 - 27 V DC, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 37 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 37 kW, RDC 24: 24 - 27 V DC, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 45 kW, 230 V 50 Hz, 240 V 60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 55 kW, RAC 240: 190 - 240 V 50/60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 55 kW, RDC 24: 24 - 27 V DC, DC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 75 kW, RAC 240: 190 - 240 V 50/60 Hz, AC operation, Screw terminals
Contactor, 3 pole, 380 V 400 V 90 kW, RAC 240: 190 - 240 V 50/60 Hz, AC operation, Screw terminals