EMEA English
EATON
DIL DC contactors
Contactors for DC switching - DILDC
4 Results
DC contactor, 2 N/O, 2 NC, 1000 V: 500 A, RDS 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation
DC contactor, 2 N/O, 2 NC, 1000 V: 600 A, RDS 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation
DC contactor, 2 N/O, 2 NC, 1000 V: 300 A, RDS 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation
DC contactor, 2 N/O, 2 NC, 1000 V: 400 A, RDS 250: 110 - 250 V 40 - 60 Hz/110 - 350 V DC, AC and DC operation