EMEA English
EATON
Back
Bussmann series low voltage cylindrical fuse holders
51 Results
IP protection kit, low voltage, 14 x 51 mm, IEC, IP20
Fuse holder, low voltage, 50 A, AC 48 V, 14 x 51 mm, 1P, IEC, with indicator
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 1P, IEC, with indicator, replaces CH141BI
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 1P, IEC, replaces CH141B
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 2P, IEC, with indicator, replaces CH142BI
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 2P, IEC, replaces CH142B
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 3P, IEC, with indicator, replaces CH143BI
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 3P + N, IEC, with microswitch, replaces CH143BNMS-F
Fuse holder, low voltage, 50 A, AC 690 V, 14 x 51 mm, 4P, IEC, replaces CH144B
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 1P, IEC, UL, with microswitch
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 1P + N, IEC, UL
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, neutral only, IEC
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 2P, IEC, Neon indicator
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 3P, IEC, Neon indicator
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 3P + N, IEC, UL
Fuse holder, low voltage, 125 A, AC 690 V, 22 x 58 mm, 4P, IEC, UL
Fuse holder, low voltage, 32 A, AC 690 V, 10 x 38 mm, 1P, IEC, with indicator
Fuse holder, low voltage, 32 A, AC 690 V, 10 x 38 mm, 1P + N, IEC, with indicator
Fuse holder, low voltage, 32 A, AC 690 V, 10 x 38 mm, 1P + N, IEC